Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Drainage system

Solid substances as well as liquids are separated and filtered. Height adjustment of the system is made manually to set-up the optimal angular position for the filtration. The target is to allow a simple and even adjustment of the high load. The use of spindle and nut from the igus® product range complements this, and a spherical bearing fulfils both specifications. Additional pluses: Simple installation, reduction of parts and maintenance-free because of no lubrication.
Drainage system
drainage
drainage

Assonic Mechatronics GmbH, Dirk Lueg, Radevormwald, Germany

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition