Rotary table with motor

The igus® rotary axes were developed with the aim of enabling cost-effective automation. Various sizes and designs cover a wide range of applications for rotary and swivel movements. The igus® rotary axes are a ready-to-install component, consisting of an igus® robolink®-D worm gear in combination with a suitable motor. Your combination not listed? Take a look at the store for worm gearboxes and configure your individual combination of gearbox and motor! The design with igus® PRT polymer slewing ring bearings enables a lubrication and maintenance-free gearbox and is particularly suitable as a turntable for high axial load absorption, eccentric loads and impact loads.

Quantidade de produtos 0
Não encontrou o que procurava? O LiveChat da igus® irá ajudá-lo imediatamente! Ou Envie-nos uma mensagem!

Aconselhamento

Terei todo o gosto em esclarecer as suas questões pessoalmente

Beatriz Maria
Beatriz Maria

igus-icon-phone+351 911 928 534*

Consulta e prazo

Pessoalmente
Segunda - Sexta-feira: 9h - 18h
Online
Serviço de chat
Segunda - Sexta-feira: 9h -
18h
Serviço WhatsApp
De segunda a sexta: das 9h às 18h