Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

The guidelok slimline F in 6 meter lifting height

In this application, a  guidelok slimline (GLSL-F) was installed on a storage and retrieval unit at a stroke height of 6 metres. The storage and retrieval unit from IMA Klessmann GMbH in cooperation with Mlog travels at 3 m/s and 2.5 m² in the lane and at 3 m/s and 3 m² in the lift. This means that the possible dynamic values for the guidelok slimline F are far from being exhausted, as accelerations of up to 10 m/s² and speeds of up to 7 m/s are possible with the energy chain.
 
Additional customers benefits:

Quick and easy assembly

Lightweight

Significant cost saving

Absolute functional reliability even at high speeds and accelerations

No knocking of the energy chain: Significant noise minimisation

Energy, data and all kinds of media can be safely guided

guidelok slimeline
guidelok slimeline

Go to the user website:

Go to applied products here

More applications from different sectors can be found here:

To vector award