Alterar idioma :

Quer se trate de um passeio rápido no carrossel suspenso, de um looping na montanha russa ou de uma diversão assustadora num comboio fantasma, a tecnologia utilizada está sujeita a normas de segurança muito elevadas e, por conseguinte, impõe as mais altas exigências a todos os componentes instalados.Os nossos sistemas de calhas articuladas e os nossos casquilhos são perfeitos: absolutamente fiáveis graças a uma longa e previsível duração de vida, baixa manutenção, robustos e silenciosos.Sem quantidade mínima de encomenda.E se, por exemplo, as atrações temáticas com decorações e animatrónicos precisarem de ser completamente personalizadas, as peças especiais feitas de polímeros de elevada performance impressas em 3D têm especificações comparáveis e podem ser configuradas e encomendadas online com apenas alguns cliques.

Our maintenance-free igutex heavy-duty bearings are the right choice for the suspension of Ferris wheel gondolas. Consisting of a robust glass fibre fabric and an inner layer optimised for sliding properties, they are our specialists for high loads. For the door mechanisms in the gondolas, we recommend iglidur J plain bearings, drylin ZLW linear drives and energy chains from the E2.1 series.

Vertical lifts are often used on water rides and roller coasters to transport the cars. E.4 series energy chains, for example the E4.56, are used to supply the lift with energy, together with the vertical flizz system with matching chainflex cables.
If the entire lift or part of the track for a switch rotates, cables must be guided in the rotary movement. Our reverse bend radius systems, which enable uninterrupted cable guidance with up to 600 degrees of rotation, are suitable for this application.

On elevated rides, the cables for drives and lighting must be guided upwards to ensure unrestricted enjoyment of the ride. This is possible safely and without interruption using our energy chains and a suitable trough. Just as with lifts in roller coasters, e-chains from the E.4 series, such as the E4.56 and the vertical flizz system, can be used as guidance with matching chainflex cables.

Even in giant swings or classic boat swings, a wide variety of media must be guided safely in the gondola. Our reverse bend radius systems are ideal for rides that do not roll over. The cables are guided here without interruption and there is no need for a fault-prone slip ring that requires maintenance. The SRM-V or PRM-V modules with the appropriate chainflex cables are used for the vertical movement.
In hydraulic cylinders that are used to get the ride upright and ready for operation, there are numerous bearing points that are exposed to high loads. Our fibre composite bearings made of the materials igutex TX1, TX2 or TX3 as well as bearings made of iglidur Q3E are the right choice here.

As grandes montanhas-russas dispõem de vias de transferência para transportar os comboios da montanha-russa para posições de estacionamento ou de manutenção. As nossas calhas articuladas da série E4.1 ou E4.Q com sistemas de guias e cabos chainflex correspondentes, são adequadas para o fornecimento de energia nas vias de transferência.
O operador dos parques de diversões Six Flags confia nos casquilhos deslizantes iglidur Z, o que levou a uma redução considerável dos custos. A razão: o trabalho de manutenção pode ser completamente dispensado durante a época. Com os casquilhos deslizantes de funcionamento a seco, feitos de plástico de elevada performance, não há necessidade de verificar os suportes, eixos ou de os lubrificar. Outra vantagem: os casquilhos são bastante leves.


Plain bearings made of the material iglidur Z are ideal for mounting safety bars. It enables maximum service life under extreme conditions and is also a good choice for bearing points on the wheel mounts of roller coasters.

Our lubrication-free plain bearings are used in the entrance areas of amusement rides, for example, on automatic doors of luggage storage lockers, where iglidur G or iglidur J bearings are ideal. Our igubal pillow block bearings are used on automatic gates.
O fabricante de elevadores Baasch & Didong GmbH, sediado em Trier, procurava uma solução que permitisse mover todos os cabos de forma fiável durante o funcionamento contínuo, mesmo quando a gôndola gira 180 graus ao ser elevada. Outros desafios para o material: Fiabilidade absoluta sob radiação UV constante, calor extremo, geada, chuva e salpicos de água. Com uma calha articulada calha articulada E4/4 foi encontrada uma solução forte para uma utilização contínua. E como se trata de uma readychain, está garantida uma instalação rápida, económica e uma desmontagem simples numa data posterior.


Simulators can tilt in any direction and therefore require a three-dimensional, flexible cable guidance system. For this purpose, we offer our triflex energy chain systems with the appropriate twistable cables. In electric or hydraulic cylinders, which are responsible for tilting and tipping the ride, we recommend our plain bearings made of the materials iglidur QE3, Z or P. They are impressive with a long service life under high loads and are cost-effective.
Our self-aligning igubal spherical bearings and dryspin lead screw technology are used in joysticks.
Uma porca sem folga na inversão e um fuso correspondente são utilizados no sistema de controlo do joystick do simulador de voo da Brunner. Em comparação com os fusos de esferas metálicos anteriormente utilizados, o comportamento global do acionamento melhorou significativamente: O sistema de controlo é agora mais preciso e sensível, a sensação é melhor graças à folga minimizada da porca e à ausência de vibrações. Graças ao material plástico que funciona a seco, tudo funciona de forma limpa, sem necessidade de manutenção.

e calhas articuladas da igusNo simulador de corridas da Greaves 3D Engineering, 45 produtos da igus asseguram o movimento perfeito do assento e dos quatro monitores. São utilizadosmódulos lineares e deacionamento drylin, casquilhos deslizantes iglidur , rolamentos de esferas xiros e películas deslizantes autolubrificadas . As calhas articuladas lineares que se podem mover em três dimensões asseguram uma gestão completa dos cabos.


Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h