Alterar idioma :

igubal spherical bearings are made from advanced composite plastics containing base polymers for wear resistance, reinforcing fibres for high forces and solid lubricants for smooth, maintenance-free operation. They are resistant to dirt, dust and corrosion and thus suitable for use in challenging environments.
Another advantage of igubal spherical bearings is their weight: they are 80% lighter than steel and significantly quieter than metal bearings. By switching to plastic, you can reduce your total bearing costs by 40% without compromising on quality, and calculate the expected service life before installing the bearing in your machine.

Read our white paper and find out how lubrication-free igubal connections withstand loads and reduce maintenance costs in the long term

Discover how flange mounted bearings can increase your machine performance and effectively prevent failures

Thanks to the self-lubricating effect our igubal spherical bearings are 100% free from lubrication and maintenance. They require no additional lubrication, which makes them particularly resistant to dust and dirt. This significantly reduces maintenance requirements and ensures a longer service life of the bearings.

The igubal spherical bearings offer a particularly cost-effective solution for your applications. Thanks to the absence of lubricants and the long service life, you not only save on the purchase costs, but also on the ongoing operating costs. What's more, there is no minimum order value and you can order from batch size 1.
Our igubal spherical bearings are corrosion-free and can be used in liquid media. Depending on the material selected, they are resistant up to a temperature of +200°C, making them ideal for use in demanding environments.
The igubal spherical bearings are characterised by their excellent vibration dampening, which contributes to quieter and more efficient operation of your machines.
With their light weight, igubal spherical bearings are ideal for applications where every gramme counts. They help to reduce the overall weight of your constructions, enabling more efficient and lighter designs.
We know how important fast delivery times are for your projects. That's why we dispatch our igubal spherical bearings within 24 to 48 hours. This means you can be sure that your orders will arrive quickly and your projects can continue without delay.
Indoor or outdoor. Above or under water. Hot or cold. Our products are designed for harsh and demanding environments and excel where other materials reach their limits. Here you will find a selection of customer projects that have already been completed with self-aligning spherical bearings.
Are you interested in igubal products and would like to see the quality for yourself before you place an order?
Discover our latest igubal product innovations and design your applications more efficiently than ever before!
Here you will find the most important information, technologies, questions and answers about igubal spherical plain bearings.

Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h