Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Contacto direto
igus® Lda.

R Engº Ezequiel Campos, 239

4100-232 Porto

226 109 000*
PT(PT)
Robotic typewriter
Handwritten letters by
an automated typewriter
SPLINE Product Development has designed and developed a writing robot that writes handwritten notes with a ballpoint pen.
This machine is for the Simply Noted company, which wants to revolutionise the way letters are written. The realisation of this goal required great commitment to the world's first construction of a uniquely developed automated handwriting typing robot, which is now exceptional in quality, capability and speed.

Profile

  • What was needed: Linear axes and lead screw nuts from igus®
  • Requirements: The bearings must be able to operate in a dusty environment without lubrication and with minimal maintenance. 
  • Industry: Robots
  • Success for the customer: Our lubrication-free linear axes, in combination with the motor and control system, ensure a cost-effective, turnkey solution.
More application examples

Products used

Configure lead screw axis

Are you still looking for the right linear module? Configure your desired product now.

Problem

Previous writing robots worked very slowly and showed poor durability, which resulted in high maintenance costs. Furthermore, they also did not meet the desired standards in terms of writing quality.
The machine is stored in a warehouse, which fact had to be taken into account during development so that it would work robustly and reliably in a very dusty environment. In a dusty environment it is more difficult for products with external lubrication, as dirt can accumulate there, which then inhibits the ability to slide.

Solution

By using the drylin® linear guide rail bearings and lead screw nuts, the designing of a writing robot that has excellent writing performance and an efficient production time was possible. Thanks to our special material mixture, the lowest coefficients of friction can be achieved, which is why there is no need for relubrication.
All performance requirements were taken into account, which is why SPLINE was now able to develop a robot without lubrication and with minimal maintenance.
 

Impressions

robotic writing machine
robotic writing machine
robotic writing machine

More application examples


Drive technology online shop

Drive technology shop Order finished linear modules in standard sizes directly online.
Go to the online shop

Drive technology configurator

Drive technology configurator Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

Download whitepaper

Drive technology white paper Lead screw drive or toothed belt? How to find the right linear module
Download whitepaper