Actuators and small gears with iglidur® plain bearings

We develop and produce lubrication-free components for actuators such as those used in length, height and tilt adjustments of seats, in lumbar supports, locking systems, window regulators, sliding roofs, rear view cameras, engine thermal management or lighting systems. For these applications, we have plain bearings, lead screws and lead screw nuts as well as gears and gearing components in our product range.
Automotive actuator with plain bearing and lead screw
Actuator with iglidur plain bearings
Actuator with gears

iglidur J

The versatile endurance runner, highly resistant to wear on virtually all shafts with very low coefficient of friction
Find out more about iglidur J

iglidur H4

The automotive standard with high chemical and temperature resistance -40°C to +200°C
Find out more about iglidur H4

Lead screw technology

Maintenance-free linear technology with up to 30% longer service life
Go to dryspin product range

Gears

Lubrication-free, up to 4 times more wear-resistant than gears made of comparable plastics
Find out more

Further areas of application

More application examples for our dry-tech bearing technology products in motor vehicles (interior, engine compartment, exterior and chassis)
Go to overview

Bearing technology solutions in motor vehicles

To the overview page with information on selected common and the latest dry-tech products
Find out more now