Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Contacto direto
igus® Lda.

R Engº Ezequiel Campos, 239

4100-232 Porto

226 109 000*
PT(PT)

drylin E Linear modules with toothed belt

Linear axes with toothed belt drive are suitable for many positioning and adjustment tasks. Thanks to the lightweight design made of plastic and aluminum, igus linear axes with toothed belt drive are very efficient due to their low mass inertia. Buy our drylin toothed belt axes either as a single system or in portal assemblies. All drylin toothed belt axes can be ordered ready for connection with stepper and DC motors. Selected timing belt drives in standard lengths are immediately available from stock.

Quantidade de produtos: 5

drylin ZLW-0630-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-B-60
  • Motor: MOT-AN-S-060-005-042-L-A-AAAB
  • Motor size: NEMA 17
  • Load: 2 kg*
A partir de 800,75 EUR/un.
Ir para a página do produto
Novidade

drylin DLE-DA-ZLX toothed belt double axis with stepper motor

  • Double axis based on two ZLX toothed belt axes
  • For large work spaces up to 500 x 500 mm 
  • Easy installation and addition of accessories thanks to numerous grooves
  • Ready-to-connect system consisting of two ZLX linear axes, motor and gearbox kit and connecting shaft

drylin ZLW-0630-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-S-100
  • Motor: MOT-AN-S-060-020-056-L-A-AAAB
  • Motor size: NEMA 23
  • Load: 5 kg*
A partir de 1 420,16 EUR/un.
Ir para a página do produto

drylin ZLW-1040-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-B-100
  • Motor: MOT-AN-S-060-035-060-L-A-AAAB
  • Motor size: NEMA 24
  • Load: 7 kg*
A partir de 1 070,50 EUR/un.
1 versões, das quais:
1 para envio a partir de 10 dias úteis
Ir para a página do produto

drylin ZLW-1040-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-S-100
  • Motor: MOT-AN-S-060-059-086-L-A-AAAB
  • Motor size: NEMA 34
  • Load: 10 kg*
A partir de 1 775,03 EUR/un.
Ir para a página do produto

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h