Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

drylin SLWC-BB-0620-FL-ES miniature linear module with lead screw stepper motor in stainless steel

  • Linear module with motor for small installation spaces
  • Dimensions of 22 x 32 mm
  • Made of robust stainless steel
  • FDA- and EU10/2011-compliant
  • Stroke length up to 250 mm
Descrição do produto
FDA-compliant miniature spindle axis

The compact linear module with screw drive from the drylin SLW series impresses with its dimensions of 22x32 mm, making it ideal for small installation spaces. Equipped with an efficient dryspin steep thread 6.35 (spindle and threaded nut), it enables long-lasting, smooth and precise adjustment. The module is ready for connection with drylin E spindle motors.
The bearing points and the threaded nut are made of FDA/EU-compliant materials in an easily detectable blue colour. The crossbars, the carriage housing, the round shafts and the spindle are made of corrosion-resistant stainless steel. The linear module is also easy to clean, making it particularly practical for demanding applications.
 
    Tech up:
    • FDA/EU10/2011-compliant thanks to linear plain films and threaded nut made of iglidur A160


    Cost down:
    • The module is ready for connection with drylin E-spindle motors


    Proof:
    • Tested: Load 10 N, stroke length 25 mm, pitch 6.35x2.54, speed 0.008 m/s, acceleration 0.9 m/s², running performance min. 6,355 double strokes


    Sustainability:
    • 100 % lubrication-free


    Dados técnicos
    Downloads