Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

drylin SLWC-0620 miniature linear module with lead screw stepper motor

  • Linear module with motor for small installation spaces
  • Based on drylin W double rails WS-0620
  • Stroke length up to 250 mm
  • Silver anodised or anti-reflective black anodised
  • Also available as manual version SLW-0620 and cross table version SLW-XY
Descrição do produto
Small motorized linear module for the smallest installation space

Are you looking for a linear module for the smallest installation space that can implement motorised adjustments? Then you will find what you are looking for here! The SLWC-0620 linear module is based on the torsion-resistant drylin W double rails WS-06-20. It has a robust linear slide with integrated bearing foils and threaded nut, combined with a drylin E spindle motor. The direct spindle bearing in the stepper motor saves valuable installation space on the motor flange and coupling.
    Tech up:
    • Available in two versions, with silver anodised components, or anti-reflective in black anodised


    Cost down:
    • Supplied ready for installation and connection with a stroke length of up to 250 mm


    Proof:
    • Tested in the igus laboratory: Steep thread DS6.35x2.54 mm, dyn. axial force 50 N, stroke length 150 mm, feed 0.06 m/min, speed 25 1/min, 50 % duty cycle, minimum service life 43,967 double strokes


    Sustainability:
    • 100 % lubrication-free


    Dados técnicos
    Downloads

    Aconselhamento personalizado

    Terei todo o gosto em esclarecer as suas questões

    Envio e consulta

    Pessoalmente:

    De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

    Online:

    24h