Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Energy chain complete set for 3-axis Delta - 360 mm

Product information
  • Universal: Connection element with strain relief option
  • Stable: Large, assembly-friendly bolts
  • Cable-friendly: Very smooth contours - best cable protection
  • Quiet: Built-in "brake" reduces noise
  • Robust: Angular stop system for large additional loads
  • Varied: Cannot be opened or can be opened on both sides in the inner and outer radius

Suitable for Delta robots with 3 axes:
Descrição do produto
Series E2i.15 - openable from the inner radius

Energy chain complete set for 3-axis delta robots - working range: 360 mm
For safe cable routing to the tool
Open design - can be opened in the inner radius

1 complete set consists of:
Energy chain E2i.15.20.048.0
+ connecting elements
+ Separators (1x per 2nd section)
+ Fixed point/driver plate
+ mounting material

E-chains of the E2.1 series are characterized by a long service life, particularly quiet operation and easy filling and assembly.
Thanks to the swing-open crossbars, the e-chain® is very easy to access and therefore easy to fill.
Dados técnicos

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h