Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

7th axis | UR Cap + switch cabinet integration - rotational axis

Product information
  • Simple integration in Universal Robots with UR CAP
  • Plug & play solution ready for connection
  • Control cabinet version
  • Cable set: 3 m
  • Max. speed: 8 rpm
 
Optionally available
Descrição do produto
Switch cabinet integration for Universal Robots
 
The UR unit enables simple and intuitive system for robot control and programming, making it easy to get started with automation. The direct switch cabinet integration with UR Cap enables an easy and ready to connect solution. This allows the external axis to be moved in the UR CAP software within a very short time. Currently, solutions are possible with the following Universal Robots kinematics: UR3, UR5, UR10, UR16 and the e-series. A master control system is not necessary.

If you want to use your own (robot) control system, that's no problem either.

Alternatively, it is also possible to operate each axis individually with a control system. For example, with our igus® D1 dryve motor control system. With this control architecture, you need one motor control system per linear axis or motor and an additional master control system, which controls the coordination of the movement. The motor control systems are not a component of the part and can be ordered from us as an option. Master control system is currently not offered by igus.
 
Startup video
Watch the start-up video here

Application examples
Typical applications of our external axes include circular movements of workpieces

Optional accessories
RL-D-50-A0210
 
If you are not sure whether the robot is right for your application, feel free to contact us for a demo.
 
Dados técnicos
Downloads

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h