Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Permanent magnet

Permanent magnets with a strong magnet field for synchrotron radiation: The “Kyma Helmholtz Coil” consists of two fixed coils and a rotary table, which is driven by a motor. The entire area between the coils needs to be free from magnetic material to allow precise measurements. A PRT polymer rotary table bearing from igus® has been used as the radial- and axial bearing to support the rotary table. It guarantees a slide movement with low friction, is maintenance-free and consists of non-magnetic material.
manus
manus

Kyma Tehnologija d.o.o., Jure Počkar, Sežana, Slovenia

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition