ReBeL gripper set - SCHUNK EGP

Product information
Ready-to-connect gripper sets for the igus ReBeL with various gripper options.

Included is:
  • Gripper
  • Adapter plate + screws
  • Connection cable for ReBeL DIO on the 4th axis
Descrição do produto
The Plug and Play gripper set for the ReBeL Cobot contains the SCHUNK two-jaw gripper EGP-25/EGP-40/EGP-64, a cable set and a tailor-made adapter (with ISO-50 flange).
The adapter enables quick and easy replacement of the grippers.
Save resources now and get started straight away!

Electric 2-finger parallel gripper with smooth-running base jaws guided on roller bearings. Gripping and moving of small to medium-sized workpieces with flexible force and high speed in clean environments, such as assembly, testing, laboratory and pharmaceutical industry. Available in different sizes.
 
Dados técnicos
Downloads

Aconselhamento personalizado

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h