Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Underwater technology

Wireless and autonomous

“NOA Sentinel” is the name of a system for under water data collection. It is based on the “NOA Drone Technology”, which is used within the frame of “BONUS” , an international program for research and development of the Baltic Sea. “NOA Sentinel” is the cheapest wireless and autonomous system worldwide, and provides numerous additional advantages: High thrust power and therefore high load capacity, improved manoeuvrability and prevention of rotating parts are only some of them. A technical highlight: The “Cephalopod Propeller” that follows a natural example, the cephalopod. Conventional bearings do not come into question for use in such a sensible environment as the Baltic Sea. Ongoing corrosion flushes out lubricants from for example steel bearings, which burden the ecosystem. Long-time tests with lubrication-free iglidur® PEPSM bearings are the optimal solution for this innovative data collection system.
Underwater technology

NOA Sp. z o.o., Michał Latacz, Krakow, Poland

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition