A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Imprensa |
|
Tem alguma questão? Precisa de algum material específico? Disponibilizamos comunicados de imprensa atuais e imagens com qualidade de impressão para download. | |
ContactoGostaria de pertencer à nossa lista de contactos de imprensa |
The endurance runner among the plain bearing range27/08/2015
As an advancement of iglidur J, iglidur J3 also offers a variety of options and areas of application for the lubricant and maintenance free use of plain bearings and in addition can achieve up to three times longer service life at the same price. The plain bearing material is suitable for low to medium loads and therefore, for instance, is especially suitable for use in the pedals and suspensions of bikes. At the same time it is characterised by dirt resistance, low friction coefficients and ruggedness with edge and impact loads; features that are also in demand in many other industries including the textile industry. Here, the high-performance plastic is also remarkable for its low moisture absorption of only 0.3 percent and good chemical resistance. iglidur J3 is now available in all 113 standard sizes up to 50 mm as part of the major expansion of the iglidur full range. The range includes cylindrical and flanged plain bearings. igus offers plain bearings from stock from a quantity of 1. |