Tem alguma questão? Precisa de algum material específico? Disponibilizamos comunicados de imprensa atuais e imagens com qualidade de impressão para download.  
ContactoGostaria de pertencer à nossa lista de contactos de imprensa

Comunicados de imprensa por área

Detectable spherical bearings for sensitive applications24/01/2014

Plastic bearing expert igus will be presenting their line of detectable self-aligning bearings for the food industry. The detectable bearings are an extension of the igubal self-aligning bearings line from igus, which includes a range of lubrication and maintenance-free rod-end bearings, clevis joints, flanged units, press fit and pedestal bearings.

Both the housing and spherical ball are detectable by standard metal-detection systems to pick up even the smallest particles of the bearings were failure to occur. The bearings are easy to install, adjust to all angular misalignments, and can replace traditional metal bearings, which can weigh up to 80% more than igubal.

igubal detectable bearings are dry-running, unaffected by dirt and dust, operate well in liquids and a variety of chemicals, and are corrosion resistant. They are suited to run in temperatures from -40º - 176º F, and are able to absorb very high forces due to their vibration-dampening properties. They also possess high levels of compressive strength and elasticity. Learn more at http://www.igus.com/igubal.