Tem alguma questão? Precisa de algum material específico? Disponibilizamos comunicados de imprensa atuais e imagens com qualidade de impressão para download.  
ContactoGostaria de pertencer à nossa lista de contactos de imprensa

Comunicados de imprensa por área

New: Ball pivots with internal or external thread for flexible installation02/09/2013

Joint bearing novelty from igus allows simple connection

For direct connection of pneumatic cylinders and pneumatic springs, the igus GmbH now has a new ball bin with internal thread in the igubal program, the product range of pivoting bearings from igus. This ball pivot can include the also new plastic flanged housing or other connector elements as another option. This saves components and shorten overall assembly processes.

The offered internal thread of the ball pivot, which is unique within the market, makes an installation of other connector elements for pneumatic cylinders and pneumatic springs needless. For this reason, customers have more freedom with respect of their designs. Because the pivot - typical for igubal joint bearing products – is flexible in the stabile plastic flange bearing, installation options could be simplified too. Furthermore it saves weight, space and misalignment can be compensated.

The combination of a metallic ball pivot, optionally made of steel or stainless steel, with a plastic housing of high stability, allows this component to be used even among the most adverse conditions. Due to no external lubrication being required, an application that can be used in environments with dust and dirt, chemicals, humidity or chancing temperatures is possible. Another typical feature of the plastic bearing, is the vibration dampening that avoids swinging of the components in high-frequency applications.

Can be delivered in three sizes within 24 hours
Ball pivots from igus are available as internal or external thread in three sizes according to DIN mounting dimensions (M6, M8 and M10). A variant with fine thread is also available on short call. The size of the associated plastic flange bearings varies between a width of 25 and 38 mm, depending on the desired mounting dimension. In addition to trouble-free installation, and to increase the freedom of construction, there is quick delivery of the components, because the products can be ordered online from stock and will be ready to deliver within 24 hours.