A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Imprensa |
|
Tem alguma questão? Precisa de algum material específico? Disponibilizamos comunicados de imprensa atuais e imagens com qualidade de impressão para download. | |
ContactoGostaria de pertencer à nossa lista de contactos de imprensa |
chainflex cable increases the reliability of machines with Fanuc drives25/08/2021
A servo cable is what connects the machine to its drive and sets it in motion. That is why it is very important in mechanical engineering. Used in an energy chain, it must be fail-safe, highly flexible, durable and oil-resistant, whilst fulfilling a wide variety of standards and certifications for use in the global market. igus' CF270.UL.D range offers 32 cable cross-sections that work with drives from 24 manufacturers and were developed for use in e-chains. igus has now expanded the series to include a new cable design with (6G1.0)C for the βi Fanuc motor series. "We offer more than 20 different chainflex cable ranges specifically for the machine tool area", says Katharina Esch, International chainflex cable Product Manager for igus GmbH. "Since more and more machine builders are using Fanuc motors, we have developed a cable for them, one that can handle the demanding environmental conditions and high movement speeds and accelerations." The CF270.UL.10.06 has a PUR outer jacket that is resistant to oil and coolant and is coloured according to DESINA and certified according to 1000V UL AWM. As it does for all of its 1,350 cables, igus guarantees a service life of up to 36 months, certified and UL verified. |