A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Imprensa |
|
Tem alguma questão? Precisa de algum material específico? Disponibilizamos comunicados de imprensa atuais e imagens com qualidade de impressão para download. | |
ContactoGostaria de pertencer à nossa lista de contactos de imprensa |
Clean and quick guiding: New lightweight xiros guide rollers from igus22/11/2018
Under the brand name xiros, igus offers maintenance-free and, above all, lubrication-free polymer ball bearings. In the food and packaging industry, in particular, their key advantage is that there is no risk of contamination due to leaking lubricants. New in the xiros product range is a ready-made system solution consisting of an aluminium, PVC or carbon tube and two flange ball bearings made of xirodur materials with stainless steel balls. Especially the PVC version, which consists entirely of materials approved by the food industry. The extremely light guide rollers are available in various diameters and lengths with millimetre accuracy. If a more ergonomic roller is required, igus can now support the machine builder with new guide rollers having one side completely closed. "The ready-to-install solution with polymer ball bearings and individual shaft and tube lengths is easy to configure. Assembly and disassembly is simple and does not require tools," says Marcus Semsroth, head of xiros polymer ball bearings division at igus. Compared to commonly used stainless steel tubes, the aluminium tube weighs significantly less, which in turn has a positive effect on roller inertia. |