drylin® R - RJUI-23, Self-Aligning Linear Plain Bearing, inch

  • Hard anodized aluminum adapter
  • Dimensionally interchangeable with linear ball bearings
  • Equipped with liner made from iglide® J
  • Temperature range -40°F to +194°F JUI-01 (standard), JUI-20 (low clearance)
  • Best shafting for iglide® J: drylin® AWI aluminum, case-hardened, 300 series stainless
  • Includes o-rings
  • Secure by retaining clips (not included)

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h