User report

Corrosion-free bearings for ring motors in underwater vehicles and boats

Contamination, impacts, salt water: iglidur bearings replace metal bearings and ceramic bearings

This ring motor is used in underwater vehicles and boats. As the motors are permanently exposed to moisture and salt water, conventional metal bearings cannot be used here due to their susceptibility to corrosion. The designers therefore used special polymer bearings made of the material iglidur, which, in contrast to the ceramic bearings that were also tested, have no problems with mechanical loads.

Profile

  • What was needed: iglidur plain bearings
  • Requirements: The ring motor and bearings are permanently under water. The bearings must therefore be able to function permanently despite high salt content and possible contamination. In addition, the lightest possible bearings were sought, as any additional weight would have to be compensated for by increasing the size of the drive.
  • Industry: Shipbuilding
  • Success for the customer: The polymer bearings proved to be the best solution for the application: in contrast to metallic solutions, they are corrosion-free and lightweight. And compared to ceramic bearings, they have a higher load limit and are highly wear-resistant. 
Discover all products for boats and yachts
Ring motor

Product used

iglidur plain bearings

Wide range of lubrication-free and maintenance-free bearings with different specifications for every application.
More information

Free sample box

Order the free sample box with the most important iglidur materials and the iglidur bearing technology catalogue.
Order now!

Problem

With ring motors (torque motors), there is no mechanical connection between the rotor and stator during operation. The magnetic ring (rotor) is only centred by the magnetic field of the stator and held in the magnetic field. A bearing for the magnetic ring is therefore only necessary during the start-up phase of the motor.
However, the demands on the bearing point are exceptionally high due to the special environmental and operational situation. This means that the ring motor and bearing points are permanently under water and are exposed to high salt content, corrosion and possible contamination. It was also important to find bearings that were as light as possible, as any additional weight in the water had to be bought at a high price by increasing the size of the drive.

Solution

The designers finally decided in favour of using iglidur bearings in the ring motors, which were able to solve the problems permanently. The polymer bearings are suitable for use in and on underwater vehicles and boats due to their corrosion resistance, low moisture absorption and lightweight property compared to metallic solutions. Compared to ceramic bearings, the iglidur bearings also offer the advantage that they have a high load limit and are highly wear-resistant. While initial tests with impacts caused problems with the ceramic bearings, the special bearings made from high-performance polymers remained dimensionally stable over the long term. Another important criterion for dynamic fields of application.
Ring motor_02
Ring motor_03

Submatix GmbH & Co KG, Uwe Lessmann, Erfurt, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition