drylin® R liners J4UM-01

  • For drylin® R round shafts with a diameter of 12 - 40mm and drylin® W linear guides with a diameter of 10 - 25mm
  • Savings potential min. 25% compared to liners made from iglidur® J
  • Tested in the igus® laboratory: wear rate iglidur® J4: 0.24μm/km (p = 0.3MPa), average coefficient of friction on hard-anodised aluminium shaft AWMP: 0.28μ
  • 100% lubrication-free
Descrição do produto
CO2-reduced Econ linear bearing film
drylin® R linear plain bearings made of iglidur® J4 with a high proportion of regranulate (at least 97 %) and over 60 % reduced CO₂ footprint. Thanks to the CO₂-reduced production and the high recycled content, the Econ linear bearing film is an environmentally friendly alternative to conventional linear bearings.
Dados técnicos
Acessórios
Downloads

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h