Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Test drive with igus® - Now innovate machines with the latest technology and lower costs!

Test igus® with free samples!

Now is the time to optimise machines. Utilize the latest igus® technology for your next project by asking for our free planning service by igus® engineers and free product samples.

How can I test?Just fill in the form given below or phone us at +44(0)1604 677240 or fax your query to +44(0)1604 677245.

Why should I test the igus® products?

fast delivery times

maintenance free

Long service life

Low priced

Corrosion-free

Lubricant free

Low abrasion


Why is it possible to lower costs with igus® and improve your technology?

Inspire yourself here with some examples, wherein the technology could be innovated and costs reduced.

1.2 million seals painted without a single failure

Uwe Weisshoff, Hutchinson GmbH

"We had continuous problems with the original solution, a corrugated hose. After the retrofit, the painting robot runs completely free of errors."

Flexible cables increase machine
availability

Johann Doler, ADA-Möbelfabrik

"Of course, we tested different makes, but realized in direct comparison that chainflex® cables lasted the longest."

Downtimes are not a problem anymore

Helmut Meyer / Hans Joachim Tönnes, Reifenhäuser GmbH

”In conventional solutions, the lubricant on the bearings is washed away or the bearings are even rinsed to get rid of the dirt particles. This caused problems in the form of downtimes and with it costs. ”

Only a fifth of the weight of the conventional bearing housing

Stefan Gröneweg, Gröneweg Maschinenbau GmbH

"The plastic elements from igus® are resistant against dirt, fats and cleaning agents. Moreover, they are very long-lasting as well as maintenance-free, so there are no additional costs."

Application in the harshest environments

Manfred Rosam, SERRA Maschinenbau GmbH

"Since some years we have been increasingly using plastic plain bearings in many points in our saw mills. They prove their worth in the harshest working conditions ..."

Search for application examples

Many more examples can be found via the application search.

Additional information


Free for you! Free sample

You'll receive from us a free sample specially for your application.
(After consultation. Please describe your application).

Just fill in this form or call us: Tel. +44(0)1604 677240 or fax your query
to +44(0)1604 677245. Here you can also request for a call back or a visit from an igus® consultant.

I know what I'd like to innovate: (Check all relevant items):
Increase service life
Reduce maintenance to zero
Dispense with all kinds of lubrication
Save weight
Cut down noise
Raise energy efficiency
Increase ruggedness in dirt, chemicals ...
Lower installation time
Lower service costs
Lower process costs
Standardize products
Lower purchase prices
Other, please specify:
Product:
I have the following project - following query - following requirement.
Here you can give a description of your application or enter a part number if you know it.
I would like to be contacted by an igus® consultant by telephone.
I would like to have a visit by an igus® consultant to my place.

Os seus dados

Preencha todos os campos assinalados com um asterisco*

Empresa*
Tel.
Nome*
Email*
Apelido*
É necessário indicar o seu código postal e o seu país para que possamos encaminhar os seus pedidos para a pessoa de contacto certa
 
Código postal*
 

Para receber catálogos ou amostras, coloque aqui a sua morada:

Localidade
Rua
Distrito
 

Sim, desejo receber informações sobre produtos e serviços atuais da igus® por email. Autorizo a utilização exclusiva dos meus dados pela igus® no âmbito de comunicações de marketing, em conformidade com as leis de proteção de dados. Tenho conhecimento de que posso revogar o meu consentimento posteriormente, a qualquer momento, através do link de "Cancelamento de subscrição" existente em cada email.

Concordo com as regras de proteção de dados e o tratamento dos meus dados. Pode revogar esta autorização a qualquer momento.