Aplicados com sucesso em siderurgias

Energy chain in glowing heat in a crane in metal processing plant

In this indoor crane application in metal processing, an increasingly failing festooning system has been replaced by a reliably operating e-chain.

Energy chains for indoor cranes in foundry at high temperatures

Containers containing liquid metal are transported in a foundry using three cranes. Special E4/4 roller energy chains undertake the cable guidance.

Furnace for the steel industry

This newly developed gas-fired furnace only requires onethirdof the usual time to heat up rollers in the steel industry

Lubrication-free plastic energy chain operates fail-safe in steel mill

In this steel mill, a metal chain was replaced by a plastic energy chain that has been fail-safe since 2007, together with chainflex cables designed for moving applications.

Indoor and outdoor cranes

Outdoor cranes must withstand harsh weather conditions. Indoor cranes also work under alternating moisture influences with simultaneous extremely high temperatures.
Maanshan Siderurgia de Maanshan: altas temperaturas, cargas elevadas, muita poeira e alta velocidade.
voestalpine Stahl Donawitz: elevada contaminação quimica durante a limpeza dos carris.
Eslováquia, processamento de alumínio. Funciona há nove anos sem falhas. Curso de 62 m, velocidade de 0,3 m/s.
Shagang Shagang, siderurgia na China. Altas temperaturas, altas velocidades, muita poeira.
Meishan Siderurgia Meishan, em Nanjing, na China. Grua com muita poeira e alta velocidade.

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h