Augmented reality in the Quick Robot

The use of augmented reality (AR) is a helpful building block to make the planning, implementation and visualisation of a robot cell as easy and cost-efficient as possible.
From the Hannover Messe 2023 we will offer an AR feature for 3 specific configurations within the Quick Robot. Thanks to the colour marking, the igus components installed on the robot can be identified quickly, making it even easier to check whether it fits.    
 
Augmented reality for the office

Experience the integration of robots in a new way

Bring the planned robot from your computer directly to your office or to the place where it is to be placed. 
You get ideal visualisation, can identify problems earlier and take the presentation of the new robot cell to a new level. 
Scan the QR codes below with a smartphone, tablet or data glasses and get an example of an ABB, Fanuc and Kuka robot, each of which is equipped with different systems from igus.  
Start Quick Robot without AR

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h