micro flizz® complete set | total length:1 m - 10m

1 complete set consists of:
+ energy chain
+ guide carriage
+ guide channel
 
  • Easy to clean
  • No particle pollution due to abrasion
  • Quiet, lubrication-free, and easy to install
  • Operating speeds of up to 6 m/s in high-acceleration applications
  • Data rates up to 10 Gbit/s. Safely guides FOC and bus cables
  • Low space requirement
Descrição do produto
Maintenance-free, compact, quiet and cost-saving complete system - the alternative to the busbar system. For the safe guidance of energy, data, air and liquids in ONE system.

Application areas:
Sliding doors, storage and retrieval units, overhead cranes, industrial doors, workplace equipment, sewage treatment plants and camera systems
 
Dados técnicos
Acessórios
Downloads