- Art. n.º: ECO-GSM-0608-06
- Material: iglidur® ECO-G
- Forma: Comprar casquilhos autolubrificados deslizantes
- Dimensões:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- Ajustar dimensões
- Método de produção: Injetadas
- Duração de vida:
- Excellent coefficient of friction
- Resistant to edge pressure
- Resistant to shocks and impacts
- Particularly resistant to dirt and dust
- Resistant to high loads (>60N/mm²)
- Mould-resistant according to DIN EN ISO 846
- Fogging behaviour according to DIN 75201-B
iglidur® ECO G | The all-rounder
iglidur® ECO G consists of 97% regranulate. iglidur® ECO G plain bearings cover an extremely wide range of different requirements. Therefore, the material is rightly called universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® ECO G is the decathlete among the iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall mechanical, thermal and tribological specifications.
Typical areas of application
Agricultural engineering
Automotive
Construction machinery
Mechanical engineering
Sport, fitness & Rehab
Here you will find further possible applications:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial movements in the housing are avoided.
More information about assembly and tolerances of iglidur plain bearings