iglidur® ECO H, sleeve bearing, mm - ECOHSM

High resistance to temperature and chemicals

iglidur® ECO H, sleeve bearing, mm - ECOHSM
iglidur® ECO H, sleeve bearing, mm - ECOHSM drawing
1 de 2
iglidur® ECO H, sleeve bearing, mm - ECOHSM
iglidur® ECO H, sleeve bearing, mm - ECOHSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Art. n.º: ECO-HSM-0608-06
  • Material: iglidur® ECO-H
  • Forma: Casquilhos autolubrificados
  • Dimensões:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Mais iglidur® ECO-H peças
  • Método de produção: Injetadas
  • Duração de vida:
Propriedades do material:
  • Suitable for extremely high speeds
  • Low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)

iglidur® ECO H | Considerable resistance to temperature and chemicals
iglidur® ECO H consists of 97% regranulate. iglidur ECO H is a fibre-reinforced thermoplastic material especially developed for applications in high atmospheric humidity or underwater. Components made from iglidur® ECO H can be used entirely without lubrication; in wet areas, the surrounding medium acts as additional lubricant. Suitable for temperatures of up to +200°C. Very low coefficient of friction when used with hardened shafts.Typical application areas
Beverage industry
Medical technology
Offshore
Shipbuilding

You can find further applications here:
Industry solutions

 

When to use it?
  • For underwater applications
  • When high temperature resistance is required
  • For high mechanical loading
  • For applications in contact with chemicals
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial movements in the housing are avoided.

More information about assembly and tolerances of iglidur plain bearings

Não tem a certeza se é adequado?

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envios e consultas