- Art. n.º: ESM-0608-06
- Material: iglidur® E
- Forma: Casquilhos autolubrificados
- Dimensões:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- Ajustar dimensões
- Método de produção: Injetadas
- Duração de vida:
- Low coefficient of friction
- Wear-resistant material for continuous operation
- Vibration-dampening
iglidur E stands out due to its long service life in combination with aluminium shafts. Especially in linear and pivoting motion profiles, iglidur E offers particularly good wear properties.
Typical application areas
Here you will find further possible applications:
Tolerances and measurement system
The installation dimensions and tolerances of the iglidur® plain
bearings depend on the material and wall thickness. Moisture absorption and
thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance.
The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Assembly
iglidur® plain bearings are press-fit bearings. The
inner diameter is only adjusted to the appropriate tolerance after press-fit into the housing bore. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fit of the
bearing and helps avoid axial or radial displacements in the housing.