Extra motor module for the igus Robot Control
The additional motor module is suitable for the igus Robot Control. Due to the simple plug & play installation, expansion in the control cabinet can be easily implemented and no additional cabling is required. The motor module enables an additional axis to be controlled.
With the additional motor module, various motors with rotary axes, linear axes or conveyor belts can be controlled.
Control system
The igus Robot Control enables simple and intuitive robot control and programming and thus an easy entry into automation. The modular structure makes it possible to control different igus kinematics, such as delta robots. The delta robot can be controlled directly with all its advantages by our igus® Robot Control.
The free and license-free igus robot control software is integrated into the control and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus Robot Control is not part of the article and can be purchased from us as an option. A master control is not necessary.