- Pino esférico M6
- Dimensões e comprimentos personalizados
- Alinhamento personalizado da posição da rótula
- Fáceis de montar e desmontar
- Elevada força de retenção após montagem
Alterar idioma :
igubal WDGM-DE coupling joint – with detachable ball stud
The variable igubal WDGM-DE coupling joint with removable ball studs offers a high degree of flexibility and adaptability. The rear of the housing pad can be opened and the ball stud easily removed or inserted. The length between 102 and 999mm, the orientation of the bearing points, as well as the material of the adapter and the ball studs, can be individually determined. The tube can be made of stainless steel or brass, and the ball studs can be made of igumid G, stainless steel or galvanised steel. The integrated solid lubricants in our plastics permanently replace external lubrication, which means the maintenance-free coupling joints offer ecological and economic advantages.
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h