- Easy installation
- Screw and nut made of stainless steel
- DIN 705 (lightweight series)
- Very lightweight and cost-effective
Alterar idioma :
igubal SRM GT FC fixing collar – Innovative split design for the food and pharmaceutical industries
The igubal SRM GT FC fixing collar is characterised by its two-part design as well as its FDA and EU 10/2011 conformity. It is supplied pre-assembled with captive stainless-steel screws and nuts, which significantly simplifies handling and installation.
The fixing collar is an excellent solution for the locating spigot of shafts. It is lightweight and easy to fit and can be mounted radially as a stop-dog. Made of igumid FC, the fixing collar offers optical and magnetic detectability as well as excellent resistance to corrosion and wear, and temperatures from -30°C to +100°C.