- Tube material: stainless steel/brass
- Material of spherical ball: iglidur W300/J/J4/R/EK
- Individual centre distance
- Individual alignment of the bearing position
- Lightweight
- Robust
Alterar idioma :
igubal KDGM double joint – customisable and robust for demanding applications
The variable KDGM double joint offers a high degree of flexibility and adaptability. The length between 80 and 999mm, the orientation of the bearing points, as well as the material of the tube and the spherical balls can be individually determined. The tube can be made of stainless steel or brass, and the spherical balls can be made of iglidur W, J or J4 (each with or without a stainless steel sleeve), iglidur R or stainless steel. This diversity makes it possible to adapt the bearing to specific requirements.
The solid lubricants integrated into our plastics permanently replace external lubrication. The maintenance-free double joint bearings thus offer ecological and economic advantages.
More information about our spherical balls
iglidur W300 (standard): -40°C to +90°C, short-term +180°C
iglidur J: -50°C to +90°C, short-term +120°C
iglidur J4: -50°C to +90°C, short-term +120°C
iglidur R: -50°C to +90°C, short-term +110°C
iglidur EK
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h