- Housing material: igumid G
- Cost-effective
- Connection for rotating and
pivoting movements
- Lightweight
Alterar idioma :
igubal AGRM LC and AGLM LC – cost-effective angled joints for rotary and pivoting movements
The igubal AGRM and AGLM LC in-line ball and socket joint with right-hand or left-hand thread offers a perfect solution for rotating and pivoting movements, just like the AGRM and AGLM, but without the spherical cap made of iglidur W300. Instead, the ball stud is integrated directly into the igumid G housing, which reduces production costs and represents a cost-effective alternative. The ball stud is available with a right-hand thread made of igumid G or galvanised steel; upon request, it is also available with a left-hand thread and made of stainless steel.
The housing is made of igumid G, an impact-resistant and long-fibre-reinforced polymer, which is suitable for temperatures from -40°C to +120°C and short-term exposure up to +180°C and is characterised by high robustness and durability. Despite its cost-effective design, the angled joint remains vibration-dampening and resistant to dirt and dust, making it a reliable choice for demanding environments.
Overall, the AGRM LC and AGLM LC angled joints offer an efficient and cost-effective solution for a wide range of applications where reliability and ease of handling are paramount.