Alterar idioma :
The Apiro® gearbox with turntable is used primarily for rotary table applications or as a pivoting table or rotary axis. Applications include laboratory automation, trade show construction and shop fitting.
At igus®, Apiro® stands for inexpensive worm gears and flexible, customer-specific solutions. The modular gearbox system offers a wide range of products based on the combination of various designs on input and output of the gearbox, different transmission ratios and a wide range of accessories. In addition to worm gears, the modular gearbox system also includes bevel gears and linear gears.
A modular structure and simple connection of individual components provide cost-effective solutions for an infinite number of applications. This is where the name comes from: "Apiro" is the Greek word for "infinite".
Apiro® can also be used to implement special solutions quickly and with little cost.
General Properties:
There is a wide range of applications for Apiro® gears, from a simple hand-driven pivoting movement to automated format adjustment in the packaging industry to complex robotic kinematics.
Application areas:
You can find specific application examples, including a parts list for reproducing them, here.
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h