- Compact motor gearbox unit
- 6 different motor types
- Planetary gearbox in dry operation
- Available translations: 5:1
- Max. output torque: 6Nm
- Stepper motor NEMA23 incl. Encoder
Alterar idioma :
drygear® planetary gearbox with stepper motor - the complete solution for compact and powerful drive systems
The drygear® planetary gearbox incl. stepper motor with 6 different motor types combines the advantages of a powerful planetary gearbox with the reliable functionality of a stepper motor. The compact motor gearbox unit enables easy integration into applications that require high torques, precise control system and efficient design.
Product features and advantages:
Compact complete solution: the planetary gearbox is connected to a stepper motor (NEMA 23 with various designs) - for maximum space savings and easy installation in your system.
Dry operation: igus® motion plastics guarantees smooth, quiet and maintenance-free operation without any lubrication. Ideal for environments that require cleanliness and hygiene as well as applications where a long service life is important.
High torque transmission: thanks to the distribution of the load over several gears, the motor gearbox unit achieves a reliable maximum output torque of 6Nm, which is transmitted evenly and powerfully.
5:1 transmission: the precise tooth profile technology ensures optimal speed and torque transmission, enabling the efficient operation of machines and robotic systems.
Stepper motor with encoder: the integrated encoder ensures precise and reliable control system, which is particularly relevant for applications in automation, robotics and mechanical engineering.
Application areas
The drygear® motor gearbox unit is the ideal solution for numerous industrial applications, including
Why choose drygear® planetary gearbox incl. stepper motor?
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h