- Compact motor gearbox unit
- Planetary gearbox in dry operation
- Available transmissions: 18:1
- Max. output torque: 3Nm
- Stepper motor NEMA 17 including encoder
Alterar idioma :
drygear® Evoloid gearbox - the ideal solution for powerful and compact drive systems
The drygear® Evoloid gearbox offers innovative technology for anyone looking for robust, compact and reliable drives. This precision gearbox operates in dry operation and sets new standards in the field of efficient and maintenance-free drive technology.
Product specifications and advantages:
Compact complete solution: the Evoloid gearbox is connected to a stepper motor (NEMA 17 with encoder) - for maximum space savings and easy installation in your system.
Dry operation: igus® motion plastics guarantees smooth, quiet and maintenance-free operation without any lubrication. Ideal for environments that require cleanliness and hygiene as well as applications where a long service life is important.
18:1 transmission: the precise tooth profile technology ensures optimal speed and torque transmission, allowing for the efficient operation of machines and robotic systems.
Stepper motor with encoder: the integrated encoder ensures precise and reliable control system, which is particularly relevant for applications in automation, robotics and mechanical engineering.
Application areas:
The drygear® motor gearbox unit is the ideal solution for numerous industrial applications, including
Why choose drygear® Evoloid gearbox with a stepper motor?
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h