- Housing material: igumid G
- Spherical insert bearing: iglidur J3
- Tool-free spherical insert bearing change in less than 15 seconds
- Compatible with existing systems
Alterar idioma :
igubal PA-QL quick-release pillow block bearing - spherical insert bearing change in seconds
The split igubal quick-release pillow block bearing is an innovative bearing solution that revolutionises the changing of spherical insert bearings. The integrated quick-release mechanism enables a completely tool-free installation - in less than 10 seconds. Simply open, replace the spherical insert bearing, close - done.
The housing is made of the robust polymer igumid G, which is characterised by high impact resistance and durability. The spherical insert bearing is made from the particularly durable and wear-resistant iglidur J3.
The smart lock allows the split spherical insert bearing to be replaced without screws or tools. Save time, reduce downtime and increase productivity - especially in conveyor technology and other industries with frequent set-up changes.
More information about spherical insert bearings:
Moulded iglidur J3: -50°C to +90°C, short-term +120°C