Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.
Contacto direto
igus® Lda.

R Engº Ezequiel Campos, 239

4100-232 Porto

226 109 000*
PT(PT)

ReBeL gripper set - Zimmer GEP2006IO

Product information
Gripper set for the ReBeL with a self-locking mechanism.

Included is:
  • Gripper
  • Adapter plate + screws
  • Connection cable for ReBeL DIO on the 4th axis
Descrição do produto
Advantages
  • Adjustable gripping force 
  • 10 million maintenance-free cycles
  • Mechanical self-locking
  • IP 40
  • Digital I/O

Largest stroke in small installation space
Are you in need of a gripper with a large stroke to accommodate either a form-fit gripper or a wide range of parts, but are constrained by limited installation space and load capacity? This gripper is the ideal solution for your application!

The simplest activation
It is your choice whether you want to control the gripper by means of I/O ports—like a valve—or if you prefer the version with IO-Link. Both have this in common: they are easy to integrate into your control system.

Positionability via IO-Link
Allows you to position the gripper jaws of the IL-03 and IL-43 variant. In this way, the stroke can be flexibly adapted to the workpiece, which saves time in the process and prevents interfering contours.
Dados técnicos

Aconselhamento personalizado

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h