Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

Cobot worktable

Product information
  • Shape: L-shaped
  • Weight: 80 kg
  • Overall dimensions: 2105x 1725x 750mm
  • Working area: 1725x 880mm
  • Programming area: 1200x 700mm
Descrição do produto
The extendable work table is an excellent solution for your cobot workspace. This L-shaped table has been specially developed for working with cobots and offers a number of practical features:
  • Modular design: the table is modular in design and allows flexibility to adapt to your needs.You can easily expand or reconfigure it to optimize workflow.
  • Castors for mobility: This table is equipped with castors so you can easily move it around the room. This is particularly practical if you want to arrange the workspace flexibly.
Dados técnicos

Aconselhamento personalizado

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h