ReBeL Base

Product information
Set consisting of
  • adapter plate
  • 2 quick release skewers
  • prefabricated drilling template
  • Height: 183 mm
  • Width: 300 mm
Descrição do produto
The new ReBeL® BASE makes it possible to quickly and easily fix the ReBeL® in a new place,
for example on your desk or a workbench.

The package includes an adapter plate, 2 quick release skewers and a ready-made drilling pattern.

There is no longer any need for complex assembly to assemble the ReBeL. The included quick release replace tiresome drilling
And at the same time create flexible applicability, since the ReBeL can be detached from the table and repositioned at any time.
Dados técnicos
Downloads

Aconselhamento personalizado

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h