Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

e-loop® complete set - length

Please select the desired system length. You will then automatically be offered the appropriate complete set.

1 complete set consists of:

+ mounting brackets
+ e-loop® energy chain
+ strain relief
Descrição do produto
igus® iSet solutions
Dynamic loads caused by, e.g. vibrations and environmental impacts are major challenges in e-chain systems, among others in drilling rigs. The "heavy-duty" energy chains from igus® are exceptionally suitable for energy supply in such applications, which are very convincing under the extreme conditions compared to steel chains.

In order to safely guide cables in hanging applications, igus® has developed e-loop® modular energy chain system - ideally suited for 3-dimensional applications. The e-loop® combines the advantages of a plastic energy chain with those of a high-strength pull rope. Inside the chain, the rope transfers the pull force to the mounting brackets and the structure. The cables are thus kept completely relieved of strain. The modular e-chain® made of high-performance plastic always enforces a defined bend radius and easily copes with vibration and impacts. It is also a modular system that can be opened and closed as needed. All parts are individually replaceable. Easy maintenance.

More information [3D CAD, technical data, parts list and more]

Here you can find all recommended chainflex cables for the e-loop systems.

Why buy a complete set?
No need to spend lots of time looking for the right energy chain series and relevant accessories. We can assemble the complete energy chain set.  All important components are carefully selected and matched - from energy chains to mounting brackets.
Dados técnicos

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h