Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

drylin® W polymer linear carriage WWP - With locking mechanism

  • The size 1030 detent slide can be optionally supplemented with a selectable preload.
  • The standard rails are available in hard anodized, silver and black clear anodized and up to a length of 3,000 mm. We offer undrilled rail profiles for individual hole patterns
  • PTFE-free, PFAS-tested with iglidur® JGPF. Weight force 10 N, rail length 300 mm, speed 0.002 m/s, acceleration 0.1 m/s², mileage 16,936 km
  • The linear guide enables dry-running operation without external lubrication and is therefore maintenance-free
  • Design: redondo
  • Material: Plástico maciço
Descrição do produto
The drylin® W linear guideways with locking slides combine linear adjustment with support at defined locking points. The very easy assembly of the clean and hygienic components make them the ideal choice for demanding environments such as railway technology or aircraft interiors.
Dados técnicos
Acessórios
Downloads