Selecione o local de entrega

A seleção do país/região pode influenciar vários fatores, tais como preço, opções de envio e disponibilidade de produtos.

drylin® W plastic carriage for the food industry WWP Miniature

  • FDA and EU10/2011 compliant, optically very good detectable
  • One step assembly
  • Weight saving of up to 75 % compared to WW-06-20-T415-ES made of stainless steel
  • 100 % elimination of any lubrication
Variants Addition:
WWP-06-20-04 -
WWP-06-20-04-A - With brass threaded inserts
WWP-06-20-04-B - With hexagon nuts
 
  • Design: Versão de 1 peças
Descrição do produto
Small and light for the food industry
Light and compact linear carriages made of the iglidur® polymer A230 are now also available to match the new drylin® W double rail WS-06-20-ES made of stainless steel. The carriage fulfils the conformity requirements for use in the food and pharmaceutical industries. Quick assembly and disassembly, very easy to handle and clean in small spaces.
Dados técnicos
Acessórios
Downloads