- PTFE-free, PFAS-tested
- Wear protection for metal components
- Tribologically optimised surface
- Optimised sliding performance.
- Extends the service life of your existing components
- White coating
Alterar idioma :
iglidur® IC-01PF: PTFE-free coating powder for wear-resistant surfaces
iglidur® IC-01PF is a white, PTFE-free coating powder for long-lasting and wear-resistant gliding surfaces. The tribologically optimised coating improves the sliding performance and protects metal components against wear. This can extend the service life of existing components and reduce the need for part replacement.
The coating powder is PFAS-tested and suitable for coating metal surfaces. Corrosion protection was confirmed in the 480-hour salt spray test according to DIN EN ISO 9227. With iglidur® IC-01PF, existing components can be specifically equipped with a wear-resistant and sliding-optimised surface.
Your advantages with iglidur® IC-01PF:
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h