- Suitable for PRT design -04
- Simply screw together
- Part of the extensive modular system
- Can also be retrofitted to existing PRT-04 slewing rings
- Available for all sizes for maximum flexibility
Alterar idioma :
The PRT clamping lever for the PRT-04 slewing ring bearing series enables simple manual clamping and consists of a clamping lever and an aluminium block. The modular system of the PRT-04 series allows uncomplicated expansion with various accessories and offers a customised solution for a wide range of applications.
Furthermore, the clamping lever can be easily retrofitted to already installed PRT-04 slewing rings, which results in an increase in performance optimisation and operational reliability. It also helps to extend the service life of the slewing rings and supports compliance with relevant standards. Like all components in the PRT-04 series, the clamping lever is maintenance-free and lubrication-free.
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h