igus-icon-lupe
igus-icon-lupe
1 de 2
- Material: iglidur® R
- Direção da rosca: Rosca direita
- Tipo de rosca: ACME
- Design: Standard
- Porca cilíndrica
igus-icon-lieferzeitRSRI-01-3/8-10
22.2 (0.875 in)
19 (0.75 in)
3/8-10
Lead screw nut made of iglidur® R - for medium to high speeds - dampening
Our lead screw nut made of the high-performance polymer iglidur® R enables a reduction of the vibrations between the lead screw and the lead screw nuts through its dampening properties and ensures a low-vibration and quiet running behaviour.
Other benefits:
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h