igus-icon-lupe
igus-icon-lupe
1 de 2
- Material: iglidur® J
- Direção da rosca: Rosca direita
- Tipo de rosca: ACME
- Design: Standard
- Porca com flange
igus-icon-lieferzeitJSRI-01-3/8-10
22.2 (0.875 in)
19 (0.75 in)
3/8-10
Lead screw nut made of iglidur J - high efficiency at all speeds
Our lead screw nut made of the high-performance polymer iglidur® J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency. Other benefits:
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h