igus-icon-lupe
igus-icon-lupe
1 de 2
- Fixação com circlips
- Adaptador fechado em aço inox
- Material do casquilho linear: iglidur® J
igus-icon-lieferzeitRJUM-01-16-ES
16
Introducing the drylin R linear slide bearing RJUM-01-ES, designed for durability and reliability. This innovative bearing features a closed stainless steel adapter and is secured by circlips, ensuring stability during use. The liner is made from iglidur J material, providing excellent performance in various applications. Upgrade your projects with this robust and efficient solution from the trusted drylin family.
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h